2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

VRG2WM-30Hx6Z

Expand Table
EN
1/5
Model No.
MN
Material of rail
M
Length of rail
LR [mm]
Number of rollers
Z [mm]
Accuracy Grades
ACCG
Position of rail
PR [mm]
1
2
3
VRG2W
M: Stainless Steel
30
Z:6
H: High-accuracy grade
0.0
VRG3W
M: Stainless Steel
50
Z:8
H: High-accuracy grade
0.0
VRG4W
M: Stainless Steel
80
Z:10
H: High-accuracy grade
0.0
Visa komprimerad display (3 konfigurerbara produkter)
ShorttextCenter rail type
Sista förändringen03.04.2024 13:52:15
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties